EPIC® H-A 3 TGVB
Innovative metal and plastic housing design
The robust plastic cable coupler hood for rectangular connectors with a direct cable entry and one lever is ideal for use in control systems.
- Lightweight, chemically resistant plastic housing
- Protection rating UL50E tested
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
-
Material
- thermoplastic, grey, black
Lever: zinc-plated steel -
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
-
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770 -
Temperature range
- -40°C to +100°C, short-term up to +125°C
-
Benefits
- Housing in plastic or metal version. For power supply in the smallest possible space
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- Cable coupler hood
- 1 lever
- Straight cable entry
- Versions with / without cable gland