EPIC® H-Q 7 PE-Crimp termination

Connector insert with 7 contacts and protection earth crimping contact

Compact, 7-pole rectangular connector insert, powerful up to 10 A, for crimpable PE contact.

  • Compact, powerful standard insert
  • Space saving, crimping contact
  • Made in Germany

Supplementary automation components from LappFood & BeverageMechanical and plant engineeringRailWind EnergySuitable for outdoor useFlame-retardant

CEcRUus

Article number Article descriptionContact typeNumber of operating contactsPieces / PU
EPIC® H-Q 7 with protectiv earth crimp connection
10431710
EPIC H-Q 7 SCM PE-Cmale710
10432710
EPIC H-Q 7 BCM PE-Cfemale710

Benefits

  • Compact contact arrangement allows 7 contacts + 1 PE contact in a small installation space.
  • Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
  • Special PE crimp contact enables automated assembly of a completely vibration-proof connector.
  • Mateable with market standard connectors.
  • Suitable for conductor cross-sections from 0.14 - 2.50 mm².

Application range

  • For power supply connection of devices and machines in various applications.
  • Suitable for wiring inside the control cabinet.
  • Can be used with many EPIC® rectangular connector housings.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • 400 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • 10 A

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 2 mOhm

Number of contacts

  • 7 + PE

Termination methods

  • Crimp termination: 0.14 - 2.5 mm²
  • Crimp termination PE: 0.75 mm² ... 4.0 mm²

Material

  • Polyamide

Cycle of mechanical operation

  • 500

VDE-tested

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.