EPIC® H-Q Cable glands

EPIC® H-Q Cable glands for H-Q rectangular connector series

Article number Article description Version
H-Q cable glands for V16P housings (plastic housings)
44420537 EPIC H-Q Cable gland 9-13mm
44420536 EPIC H-Q Cable gland 11.5 - 15.5mm
H-Q cable glands for V21M housings (metal housings)
44420541 EPIC H-Q Cable gland 9-13mm
44420542 EPIC H-Q Cable gland 11.5 - 15.5mm
H-Q EMC cable gland for V21M housings (metal housings)
44420544 EPIC H-Q cable gland EMC 11.5 - 15.5mm
44420545 EPIC H-Q cable gland EMC 14 - 18mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.