EPIC® H-Q Hood Plastic
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-Q housings – hoods (straight cable entry) | ||||
44420530 | H-Q TG V16P | V16P | 1 | |
H-Q Houusing Hood (Cable Entry side) | ||||
44420531 | H-Q TS V16P | V16P | 1 |
Benefits
- Housing in plastic or metal version. For power supply in the smallest possible space
- neck for cable gland integrated, use with special H-Q cable glands
- with mnetal housing EMC cable gland as an option
Application range
- Plastic housings for standard applications
- Metal housings for increased environmental requirements
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
-
Material
- Housing: thermoplastic, grey
Lever: metal -
Protection rating
- IP 66
-
Temperature range
- -40°C to +125°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.