EPIC® H-Q Panel base angled plastic
EPIC® H-Q Panel base angled plastic housing for H-Q rectangular connector series
Article number | Article description | Pieces / PU | |
---|---|---|---|
H-Q housings – angled panel-mount base housings | |||
44420529 | H-Q WAG P | 1 |
Benefits
- Housing in plastic or metal version. For power supply in the smallest possible space
- neck for cable gland integrated, use with special H-Q cable glands
- with mnetal housing EMC cable gland as an option
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
-
Material
- Housing: thermoplastic, grey
Lever: metal -
Protection rating
- IP 66
-
Temperature range
- -40°C to +125°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.