EPIC® Power K 4/0

Combination insert Power

The combined insert ensures a very high power output concentrated in a single insert and is ideal in combination with the ÖLFLEX SERVO cable.

Combination insert Power

Temperature-resistant Wind Energy Mechanical and plant engineering

cRUus

Article number Article description Contact type Number of operating contacts
EPIC® 4/0 screw termination
44424041
EPIC® K 4/0 SS male 4 + PE
44424042
EPIC® K 4/0 BS female 4 + PE

Benefits

  • High power in one connector insert
  • Best in combination with ÖLFLEX® SERVO

Application range

  • Mechanical engineering
  • Renewable energy
  • Control engineering

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • 830 V Power

Rated impulse voltage

  • 8 kV

Rated current (A)

  • 80 A Power

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 5 mOhm

Number of contacts

  • 4 + PE

Termination methods

  • Screw termination: 1.5 - 16.0 mm² (power contact)

Stripping length (mm)

  • 16 mm (Power)

Material

  • PC, polycarbonate

Cycle of mechanical operation

  • 500

Certifications

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +125°C

  • PE connection with a 16mm² wire only with the recommended ring lug 44424029
  • The inserts must be used with the appropriate housings
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • To connect stranded conductors, use a end sleeve.