EPIC® MH 1.0mm contacts stamped

The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.

EPIC® MH 1.0mm contacts stamped

Stamped gold plated contacts with 1.0mm diameter for D-Sub inserts

Article number Article description Contact type Conductor cross-section AWG
44423320 EPIC® MH SCEG AU 0.09 - 0.25sqmm D=1.0 male 28.0 - 24.0
44423322 EPIC® MH BCEG AU 0.09 - 0.25sqmm D=1.0 female 28.0 - 24.0
44423321 EPIC® MH SCEG AU 0.25 - 0.52 sqmm D=1.0 male 24.0 - 20.0
44423323 EPIC® MH SCEG AU 0.25 - 0.52 sqmm D=1.0 female 24.0 - 20.0

Benefits

  • Stamped gold plated contacts with 1.0mm diameter for D-Sub inserts
  • Gold-plated contacts for low transfer resistance

Application range

  • Mechanical and plant engineering
  • Robotics industry
  • Renewable energy
  • Railway applications / vehicle construction

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Termination methods

  • Crimp termination

Stripping length (mm)

  • 3 ± 0.5

Material

  • brass gold plated CuZn / Au

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.