EPIC® MH 3+4
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
EPIC® MH 3+4
- Modular connector system, mateable with the market standard
- Modul with 3 power contacts and 4 signal contacts
Article number | Article description | Contact type | Slots | Pieces / PU | |
---|---|---|---|---|---|
44423293 | EPIC® MHS 3+4 CM | male | 1 | 10 | |
44423294 | EPIC® MHB 3+4 CM | female | 1 | 10 |
Benefits
- Hybridmodul for energy- and signal transmission in a minimum of space
- Crimp connection for permanent vibration proof contacting
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
-
Rated voltage (V)
- 830 V
-
Rated impulse voltage
- 8 kV
Rated current (A)
- 40
- 10
-
Pollution degree
- 3
-
Flammability
- UL94 V-0
-
Contact resistance
- < 0.5 mOhm
Number of contacts
- 3 + 4
-
Termination methods
- Crimp termination: 1.5 - 10 mm²
- Crimp termination: 0.14 - 2.5 mm²
-
Material
- Polyamide, glass fibre-reinforced
-
Cycle of mechanical operation
- 500
-
VDE-tested
- UL-tested:
UL File Number: E75770 -
Temperature range
- -40°C to +125°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.