EPIC® MH D-SUB

The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.

EPIC® MH D-SUB

  • Modular connector system, mateable with the market standard
  • D-SUB insert with 9 or 15 contacts

Supplementary automation components from Lapp Mechanical and plant engineering Rail Wind Energy

Article number Article description Contact type Number of operating contacts Slots Pieces / PU
EPIC® MH D-SUB 9 pins
44423295 EPIC® MHS D-SUB 9 CM male 9 1 10
44423296 EPIC® MHB D-SUB 9 CM female 9 1 10
EPIC® MH D-SUB 15 pins
44423297 EPIC® MHS D-SUB 15 CM male 15 1 10
44423298 EPIC® MHB D-SUB 15 CM female 15 1 10

Benefits

  • D-Sub module for signal and data transmission with shielding
  • Order contacts separately

Application range

  • Mechanical engineering
  • Robotics industry
  • Plant engineering
  • For renewable energy plants e.g. wind power
  • Railway applications / vehicle construction

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002641
  • ETIM 5.0 Class-Description: Modular connector (industrial connector)

Rated voltage (V)

  • 250 V

Rated impulse voltage

  • 0,8 kV

Rated current (A)

  • 3

Pollution degree

  • 3

Flammability

  • UL94 V-0

Number of contacts

  • 9
  • 15

Material

  • PA

Cycle of mechanical operation

  • 500

Temperature range

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.