EPIC® SOLAR 4 GEN2 Splitter

Pre-assembled solar cables for weatherproof cabling of photovoltaic systems

Would you like to switch your solar modules in parallel? This is very easy with our extremely weather-resistant splitter. It is easy to handle due to its flexible connection options and compact design. Suitable for photovoltaic systems up to 1500 V.

Splitter for parallel connection of photovoltaic modules

Article number Packaging unit
4442827450
4442827550

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Easy to handle due to the flexible connection options and compact design.
  • Available as a variant with two pin inserts (FMM) or with two socket inserts (MFF).
  • Additional variants with different connectors are available upon request.

Application range

  • For parallel switching of solar modules and strings.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with EPIC® SOLAR 4 GEN2 solar connectors.
  • Plugged connections have protection class IP 68 (1 m for 1 h).

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.