PAV Mounting tool
PAV mounting rod tool for mounting single core markings with PA marking rings
Article number | Article designation | Up to cable diameter (mm) | Contents (unit) | |
---|---|---|---|---|
61822960 | PAV 02 installation tool | 3 | 1 | |
61822970 | PAV 10 installation tool | 4 | 1 |
Benefits
- Can be mounted from both the left and right sides of the conductor
- This U-shaped stainless steel mounting tool makes marking considerably easier
Application range
- PA marking rings
- Marking before assembly
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.