FLEXIMARK® ribbons SQUIX, EOS4 and EOS5

Suitable ribbons in black and white for FLEXIMARK® thermal transfer printer SQUIX, EOS 4 and EOS 5

Article number Article designation Colour Width (mm) x length (m) Material
83259604 Ribbon R71 55-360 resin BK black 55 x 360 resin
83259609 Ribbon R71 110-360 resin BK black 110 x 360 resin
83260201
Ribbon FTI-Y 60-360 BK black 60 x 300 resin
83260200 Ribbon FTI-Y 110-360 BK black 110 x 360 resin
83260206
Ribbon FTI-X 60-300 BK black 60 x 300 resin
83260205 Ribbon FTI-X 100-300 BK black 100 x 300 resin
83260262 Ribbon Y501P 30-450 WH white 30 x 450 resin
83260260 Ribbon FTI-X 55-300 WH white 55 x 300 resin
83260261 Ribbon FTI-X 110-300 WH white 110 x 300 resin

Benefits

  • Resistant to scratching and abrasion

Application range

  • Use the right ribbon for the particular application
  • Resin ribbons R71: Solely for plastic labels with smooth and shiny surface (Flexiprint TF, TCK, TA, TFL)
  • FTI-Y: For PUR, TA Foam, Flexiprint TF
  • FTI-X: Particular recommended for shrink tubes, also for diesel resistant shrink tubes

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001694
  • ETIM 5.0 Class-Description: Fax/printer/all-in-one supplies

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001694
  • ETIM 6.0 Class-Description: Fax/printer/all-in-one supplies

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.