FLEXIMARK® thermal printer SQUIX and EOS5*

FLEXIMARK® thermal transfer printers SQUIX and EOS 5 are mid-centred thermal transfer printers with a resolution of 300 dpi for consistent and high-quality printing.

Technical support available in English free of charge (Phone: +4615577764, E-mail: support@fleximark.se)

CEULCCC

Article number Article designationPU
83259532
FLEXIMARK® Thermoprint EOS5/3001
83259602
FLEXIMARK® Thermoprinter SQUIX 4/300M1
83259536
FLEXIMARK® Cutter EOS51
83259603FLEXIMARK® Perforation cutter PCU400 SQUIX1

Benefits

  • High print speed (up to 150 mm/sec)
  • High print resolution: 300 dpi
  • Simple communication with FLEXIMARK® Software
  • Basic maintenance such as cleaning the label sensor, changing the print head or print roller, can be easily done by yourself

Application range

  • Printing on a variety of different materials (among others FLEXIMARK® shrink tube, cablelabel PUR and TA foam component marking)
  • The thermal transfer printing method increases the smudge and scratch resistance of the printed surface, and provides increased resistance to oils and chemicals as well

Note

  • For cutting of e.g. shrink tubes use optional cutter for the EOS 5
  • For perforating flat shrink tubes use thermal transfer printer SQUIX together with the optional perforation cutter

Included

  • FLEXIMARK® Software
  • FLEXIMARK® thermal printer SQUIX or EOS5 with operating manual and service manual
  • Windows® driver
  • Power supply USB cable (length 1.8 m)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001675
  • ETIM 5.0 Class-Description: Accessories for fax/printer/MFC

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001675
  • ETIM 6.0 Class-Description: Accessories for fax/printer/MFC

Dimensions

  • SQUIX: 274x242x446 mm (HxWxD)
  • EOS5: 245x264x412mm (HxWxT)

Label rolls

  • Material thickness:
    0.03-0.60 mm (SQUIX)
    0.05-0.60 mm (EOS5)
    Carrier width:
    10-120 mm (SQUIX)
    10-116 mm (EOS5)
  • Max. core diameter Ø:
    38.0-100.0mm (SQUIX)
    38-76mm (EOS5)

Ribbons

  • Run length up to 500m (SQUIX) or 360m (EOS5)

Speed

  • EOS5: Up to 150.00 mm/s
  • SQUIX: Up to 300,00 mm/s

Weight

  • SQUIX: 9.0 kg
  • EOS5: 5 kg

Material

  • Labels or continuous material on coils

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.