19" Splice Box for SC
19" Distribution splice box for SC adapters / SC connectors - Fibre Optic Accessories
Product features
- For up to 24 fibres
- Included: front panel with 12 SC-duplex holes
- Can be pulled out
- Unpopulated
- Height: 1 RU
- Material: steel plate, 1.5 mm
- Colour: light grey (RAL 7035)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001130
- ETIM 5.0 Class-Description: Patch panel fibre optic
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001130
- ETIM 6.0 Class-Description: Patch panel fibre optic
- Splice boxes for more fibres with other types of connectors are available upon request. Also available in pre-assembled versions with coupings and pigtails.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.