19" Splice Box for ST
19" Distribution splice box for ST(BFOC) adapters / SC connectors - Fibre Optic Accessories
Article number | Article designation | |
---|---|---|
Splice Box Compact | ||
CE9138
| 19" Splice Box for 12 ST | |
CE9139
| 19" Splice Box for 24 ST |
Product features
- For up to 12 or 24 fibres
- Can be pulled out
- Unpopulated
- For a maximum of 4 splicing catridges
- Height: 1 RU
- Dimensions (WxHxD):
483 x 44.5 x 244 mm - Material: steel plate, 1.5 mm
- Colour: light grey (RAL 7035)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001130
- ETIM 5.0 Class-Description: Patch panel fibre optic
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001130
- ETIM 6.0 Class-Description: Patch panel fibre optic
- Splice boxes for more fibres with other types of connectors are available upon request. Also available in pre-assembled versions with coupings and pigtails.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.