Mini wall-mounted rack
Product features
- Panel mounting
- Lockable
- Max. capacity of 8 splicing cartridges or 4 splicing cartridges and one distribution plate
- Accessories for Mini wall-mounted rack:
- Distributor plate for 24 ST couplings
- Distributor plate for 24 SC
Simplex couplings
- Distributor plate for 12 SC
Duplex couplings - Dimensions (W x H x D):
320 x 280 x 54 mm - Colour: light grey (RAL 7035)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001130
- ETIM 5.0 Class-Description: Patch panel fibre optic
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001130
- ETIM 6.0 Class-Description: Patch panel fibre optic
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.