Li2YCY
Low-capacitance, screened wiring single-core with PVC-based outer sheath
LiYCY, screened PVC single core with PE-insulation acc. VDE 0812, use in switch cabinets and EMC-sensitive environments
Article number | Conductor cross-section (mm²) | Outer diameter [mm] | Copper index (kg/km) | Weight (kg/km) | |
---|---|---|---|---|---|
4550115
| 0.14 | 2.4 | 7 | 10 | |
4550116
| 0.25 | 2.6 | 9 | 15 | |
4550117
| 0.5 | 3.2 | 15 | 19.5 | |
4550118
| 0.75 | 3.4 | 18 | 28 | |
4550119
| 1 | 3.8 | 25 | 30 |
Benefits
- Prevention of electromagnetic interference to other components
Application range
- Wiring of measuring instruments, switch cabinets, electrical components, transmitters and receivers
- In EMC-sensitive environments
Product features
- Flame-retardant according IEC 60332-1-2
- Low cable capacitance, short signal transmission time
- The outer diameters stated in the part number table are maximum values
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Strands of tinned-copper wires
- Core insulation: PE
- Wrapped screening made from tinned copper wire
- Outer sheath: Based on PVC, transparent
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Peak operating voltage
- 350 V (not for power transmission)
Test voltage
- 1200 V
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -30°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.