MULTI-STANDARD SC 2.2

UL-listed (MTW), CSA (TEW), <HAR> H07V2-K: max. +90°C, UL (AWM): Umax = 1 kV, tinned-copper strands

Lapp Kabel® MULTI-STANDARD SC 2.2, power and control cable, PVC single core, field wiring, UL MTW VW-1, UL AWM 10269 1000 V, CSA TEW FT1, HAR H07V2-K +90°C

  • Higher maximum conductor temperature - H07V2-K: +90 °C according to EN 50525-2-31
  • Higher voltage range according to UL
  • CPR: Article number choice under www.lappkabel.com/cpr

Oil-resistant

CECSAHARRUULEACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/boxCopper index (kg/km)Weight (kg/km)
4150103
brown0.52.7100-4.810
4150101
black0.52.7100-4.810
4150102
blue0.52.7100-4.810
4150114
dark blue0.52.7100-4.810
4150114K
dark blue0.52.7-30004.810
4150105
white0.52.7100-4.810
4150104
red0.52.7100-4.810
4150144K
white/blue0.52.7-30004.810
4150203
brown0.752.9100-7.213
4150201
black0.752.9100-7.213
4150201K
black0.752.9-25007.213
4150206
grey0.752.9100-7.213
4150202
blue0.752.9100-7.213
4150214
dark blue0.752.9100-7.213
4150205
white0.752.9100-7.213
4150204
red0.752.9100-7.213
4150204K
red0.752.9-25007.213
4150300
green/yellow13.1100-9.616
4150303
brown13.1100-9.616
4150301
black13.1100-9.616
4150301K
black13.1-20009.616
4150302
blue13.1100-9.616
4150302K
blue13.1-20009.616
4150314
dark blue13.1100-9.616
4150309
orange13.1100-9.616
4150305
white13.1100-9.616
4150304
red13.1100-9.616
4150304K
red13.1-20009.616
4150326
blue/white13.1100-9.616
4150344
white/blue13.1100-9.616
4150400
green/yellow1.53.4100-14.422
4150400K
green/yellow1.53.4-150014.422
4150403
brown1.53.4100-14.422
4150401
black1.53.4100-14.422
4150401K
black1.53.4-150014.422
4150406
grey1.53.4100-14.422
4150402
blue1.53.4100-14.422
4150402K
blue1.53.4-150014.422
4150414
dark blue1.53.4100-14.422
4150409
orange1.53.4100-14.422
4150410
yellow1.53.4100-14.422
4150405
white1.53.4100-14.422
4150404
red1.53.4100-14.422
4150426
blue/white1.53.4100-14.422
4150444
white/blue1.53.4100-14.422
4150500
green/yellow2.54100-2437
4150500K
green/yellow2.54-9002437
4150503
brown2.54100-2437
4150501
black2.54100-2437
4150501K
black2.54-9002437
4150506
grey2.54100-2437
4150502
blue2.54100-2437
4150502K
blue2.54-9002437
4150514
dark blue2.54100-2437
4150509
orange2.54100-2437
4150505
white2.54100-2437
4150504
red2.54100-2437
4150600
green/yellow44.6100-38.449
4150603
brown44.6100-38.449
4150603K
brown44.6-60038.449
4150601
black44.6100-38.449
4150601K
black44.6-60038.449
4150606
grey44.6100-38.449
4150602
blue44.6100-38.449
4150602K
blue44.6-60038.449
4150614
dark blue44.6100-38.449
4150610
yellow44.6100-38.449
4150605
white44.6100-38.449
4150604
red44.6100-38.449
4150604K
red44.6-60038.449
4150700
green/yellow65.1100-57.671
4150701
black65.1100-57.671
4150706
grey65.1100-57.671
4150702
blue65.1100-57.671
4150705
white65.1100-57.671
4150704
red65.1100-57.671
4150800
green/yellow106.8100-96120
4150801
black106.8100-96120
4150802
blue106.8100-96120
4150804
red106.8100-96120
4150900
green/yellow169100-153.6185
4150901
black169100-153.6185
4150902
blue169100-153.6185
4150904
red169100-153.6185
4151000
green/yellow2510.2100-240260
4151001
black2510.2100-240260
4151100
green/yellow3511.7--336360
4151101
black3511.7--336360
4151201
black5013.9--480535
4151301
black7016--672735
4151401
black9518.2--912930
4151501
black120.019.8--11521160

Benefits

  • For use in the most important global markets
  • Reduction in technical documentation
  • Easier storage; increases the cost-effectiveness of the production process
  • Works with "Conductor end sleeves XL, insulated"

Application range

  • Factory wiring
  • Field wiring
  • Internal wiring of devices and in control cabinets
  • Protected installation in and on lighting equipments
  • Green insulated single cores ≥ 4 AWG are usable as EGC/ Equipment Grounding Conductor on cable tray according to NFPA 70 (NEC)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Flame-retardant according to UL VW1/CSA FT1
  • Oil-resistant

Norm references / Approvals

  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.
  • Cable type certifications: <HAR> H07V2-K acc. EN 50525-2-31, UL AWM
    style 10269 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), (UL) MTW (by UL acc. UL standard UL 1063, U.I. Lapp GmbH's (UL) MTW
    file number: E198296), CSA TEW (by CSA acc.
    CSA standard CSA C22.2 No. 127, CSA class 5835-01)

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Special PVC-based core insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • HAR / IEC: U0/U: 450/750 V;
    UL (AWM): U: 1000 V;
  • UL (MTW): U: 600 V;
    CSA (TEW): U: 600 V

Temperature range

  • Fixed installation:
    HAR/IEC: -40°C to +90°C;
    UL (AWM): up to +105°C;
  • UL (MTW): up to +90°C;
    CSA (TEW): up to +105°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Non-harmonsided, nominal cross-sections: 0.5 mm², 0.75 mm², 1 mm², 16 mm², 50 mm², 70 mm², 95 mm², 120 mm²
  • *for conventional use, **for careful bending; "OD" = outer diameter
  • The outer diameters stated in the part number table are maximum values.