H07V-K <VDE>

<VDE> cable type certification

H07V-K, VDE, power and control cable, PVC, 450/750V, wiring of devices and control cabinets, flame-retardant, class 5/ fine wire, fixed installation, ring

  • CPR: Article number choice under www.lappkabel.com/cpr
  • <VDE>

CE VDE EAC Fire

Article number Conductor cross-section (mm²) Outer diameter [mm] Core colour m/ring Copper index (kg/km) Weight (kg/km)
8120011
1.5 2.8 - 3.4 black 100 14.4 22
8120012
2.5 3.4 - 4.1 black 100 24 37
8120002
2.5 3.4 - 4.1 green/yellow 100 24 37
8120033
4.0 3.9 - 4.8 brown 100 38.4 45
8120013
4.0 3.9 - 4.8 black 100 38.4 45
8120014
6.0 4.4 - 5.3 black 100 57.6 71
8120004
6.0 4.4 - 5.3 green/yellow 100 57.6 71

Benefits

  • Cables' <VDE> marking is a testing mark/ proof of the successful testing according to VDE/ EN/ HD/ IEC standards as well as possible health and safety regulations. <VDE> is issued by the VDE testing and certification institute.

Application range

  • Laying in tubes, exposed or buried in plaster, and in closed installation ducts
  • For direct laying on racks, troughs and tubes only as potential equalisation conductor

Product features

  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • <VDE> cable type certification acc. EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • 4 x outer diameter (OD) for normal use; 2 x OD for cautions bending

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Current rating

  • VDE 0298 Part 4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -40°C to +80°C
  • Moved: +5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.