ÖLFLEX® HEAT 125 MC
Electron beam cross-linked cables for more demanding application requirements
ÖLFLEX® HEAT 125 C MC - halogen free power and control cable with DNV GL certificate, special fire performance, IEC 60332-3, suitable for +125°C
- CPR: Article number choice under www.lappkabel.com/cpr
- Improved characteristics in the event of a fire
- DNV GL approved
Benefits
- For safety in areas with high density of people
- Reduction of flame propagation, density and toxicity of smoke gases in event of fire
- Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
- Certified for maritime applications
Application range
- For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
- For use in traffic regulation systems and outdoors
- Coil winding, electromagnets, pumps, electrical systems
- Heat treatment plants, pressure die casting, heating and cooling technology
- For outdoor applications
Product features
- Fire behaviour:
- Halogen-free (IEC 60754-1)
- No corrosive gases (IEC 60754-2)
- Low smoke density (IEC 61034-2)
- Flame-retardant (IEC 60332-1-2,
NF C 32-070 (C1) and
NF-F 16-101 (Class C))
- Low toxicity (EN 50305) - No flame-propagation according to IEC 60332-3-22, IEC 60332-3-24 and IEC 60332-3-25 (Flame spread on vertical cable bundle)
- Oil-resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM104)
- UV-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
Norm references / Approvals
- DNV GL approved
- Based on EN 50525-3-21 and EN 50525-3-41
Product Make-up
- Fine-wire, tinned-copper conductor
- Electron beam cross-linked polyolefin copolymer insulation
- Cores twisted in layers
- Outer sheath: electron beam cross-linked polyolefin copolymer, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
-
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
-
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5 -
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
-
Nominal voltage
- Up to 1.0mm² U0/U 300/500 V
From 1.5mm² U0/U 450/750 V - 0.6/1kV from 1.5 mm² in the case of fixed and protected installation
-
Test voltage
- 4000 V
-
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
-
Temperature range
- Occasional flexing: -35 °C to +120 °C
- Fixed installation: -55°C to +125°C
Temporary (3.000h): up to +145°C -
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.