ÖLFLEX® PLUG CEE connecting cable with phase shifter*

H07RN-F-based CEE connecting cable with phase shifter for three-phase current

ÖLFLEX® PLUG CEE connecting cable with phase shifter, <HAR> H07RN-F, plug, three-phase current/ 5-pole, CEE, one-end dismantled

Formerly: ÖLFLEX PLUG CEE (400 V) Connection / Extension Cable

CE Fire

Article number Plug amps Article designation Number of cores and mm² per conductor Outer diameter [mm] Length (m) Copper index kg/1.000 pieces Weight
71002843 16 H07RN-F 5 G 1.5 11.2 - 14.4 3.5 252 872
71002844 16 H07RN-F 5 G 1.5 11.2 - 14.4 5 360 1170
71002846 16 H07RN-F 5 G 2.5 13.3 - 17 3.5 420 1194
71002847 16 H07RN-F 5 G 2.5 13.3 - 17 5 600 1880

Application range

  • For connections to any three-phase A.C. consumers
  • Machines and systems on building sites
  • According to EN 50565-2: Dry or damp rooms as well as outdoors

Product features

  • Other dimensions, lengths, connectors, designs and customised versions are available upon request

Norm references / Approvals

  • <HAR> H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Mounted 5-pin CEE plug, 400 V, red, 6 o'clock in accordance with VDE 0623/EN 60309-2, splash-proof IP 44
  • 80 mm stripped, with conductor end sleeves
  • from 10 mm²: 100 mm stripped, with conductor end sleeves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class-Description: Power cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

Core identification code

  • According to VDE 0293-308 (table T9)

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Nominal voltage

  • U0/U = 200/346 to 240/415

Test voltage

  • 2500 V

Temperature range

  • Flexible use: -25°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Please observe the safety information as per DIN VDE 0620-1, Plugs and socket-outlets for household and similar purposes - Part 1: General requirements, appendix E: "Installation only by persons with the relevant electrotechnical expertise and experience!”