ÖLFLEX® PLUG Extension Cable 540 P safety yellow*

Earthing-type extension cable with straight plug and coupling

ÖLFLEX® PLUG Extension cable 540 P safety yellow, 3-core, PUR, IP44 straight plug and coupling

CE EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Length (m) Copper index kg/1.000 pieces
73222337 3 G 1.5 8.9 5 215
73222322 3 G 1.5 8.9 10 430
73222375 3 G 1.5 8.9 15 645
73222323 3 G 1.5 8.9 25 1075
73222324 3 G 1.5 8.9 50 2150
73222385 3 G 2.5 10.6 5 360
73222325 3 G 2.5 10.6 10 720
73222386 3 G 2.5 10.6 15 1080
73222326 3 G 2.5 10.6 25 1800
73222327 3 G 2.5 10.6 50 3600

Application range

  • Mechanical engineering
  • Construction industry
  • Agricultural equipment
  • In damp interiors or outdoors

Product features

  • Other lengths, customised versions, cable types and plug versions are available upon request

Product Make-up

  • Mounted, straight earthing-type plug (16 amp., 250 V, solid rubber, colour: black) in accordance with DIN 49440/441, protection rating: IP 44
  • Mounted, straight earthing-type coupling with rubber cover (16 A, 250 V, solid rubber, colour: black) in accordance with DIN 49440/441, protection rating: IP 44

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class-Description: Power cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

Nominal voltage

  • U0: 250 V AC

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.