CHARGE M3 ---/T1C C

Charge charging cable with type 1 connector Spiral, length 5m as component of a charging station

For charging stations

UV-resistant Robust Oil-resistant Mechanical resistance e-Mobility Suitable for outdoor use Cold-resistant

CE

Article number Version Effective length (mm) Copper index kg/1.000 pieces Weight (kg/1000 pieces)
Cut off clean, charging cable spiralized, vehicle connector type 1 (Total length: effective length +1m straight)
74880129 Charging: 1 phase 20A 5000 1048 2420
74880132 Charging: 1 phase 32A 5000 2570 4820

Benefits

  • new two-chamber system for environmental protection of moving parts to the connection part
  • Resistant to oil, dust and water
  • Special cable design for a long service life
  • Flexible at low temperatures
  • Withstands high mechancal stress, in particular abrasion and sliding demands

Application range

  • For installation in charging stations

Product Make-up

  • Cable for 1-phase charging up to 20A: ÖLFLEX® Charge 3G2.5 mm²+1x0.5 mm²
  • Cable for 1-phase charging up to 32A: ÖLFLEX® Charge 3G6mm²+1x0,5mm²

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Certifications

  • according to VDE-AR-E2283-5
  • according to EN 61851-1

Temperature range

  • Flexing: -30°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further colour combinations and lengths on request