CHARGE M3 ---/T2C S

Charge charging cable with type 2 connector, length 5m as component of a charging station

For charging stations

UV-resistant Robust Oil-resistant Mechanical resistance e-Mobility Suitable for outdoor use Cold-resistant

CE

Article number Version Effective length (mm) Copper index kg/1.000 pieces Weight (kg/1000 pieces)
Cut off clean, charging cable, vehicle connector type 2 (Total length: effective length +1m straight)
74880134 Charging: 1 phase 20A 5000 473 1280
74880135 Charging: 1 phase 20A 7000 627 1600
74880137 Charging: 3 phase 20A 5000 770 1840
74880138 Charging: 3 phase 20A 7000 1020 2360
74880141 Charging: 1 phase 32A 5000 1096 2160
74880142 Charging: 1 phase 32A 7000 1452 2800
74880145 Charging: 3 phase 32A 5000 1717 2900
74880146 Charging: 3 phase 32A 7000 2303 3820

Benefits

  • Resistant to microbes
  • Resistant to oil, dust and water
  • Special cable design for a long service life
  • Flexible at low temperatures
  • Withstands high mechancal stress, in particular abrasion and sliding demands

Application range

  • For installation in charging stations

Product Make-up

  • Cable for 1-phase charging up to 20A: ÖLFLEX® Charge 3G2.5 mm²+1x0.5 mm²
  • Cable for 3-phase charging up to 20A: ÖLFLEX® Charge 5G2.5mm²+1x0.5mm²
  • Cable for 1-phase charging up to 32A: ÖLFLEX® Charge 3G6mm²+1x0,5mm²
  • Cable for 3-phase charging up to 32 A: ÖLFLEX® Charge 5G6mm²+1x0.5mm²
  • Type 2 connectors are injection moulded in two-components process for optimal ergonomics

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Certifications

  • according to VDE-AR-E2283-5
  • according to EN 61851-1

Temperature range

  • Flexing: -30°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further colour combinations and lengths on request