CHARGE M3 T2P/T1C S

Charge charging cable with type 2, type 1 connector, length 5m or 7m for connection between charging station and electro vehicle

For electric vehicles with type 1 vehicle inlet

UV-resistant Robust Oil-resistant Mechanical resistance e-Mobility Suitable for outdoor use Cold-resistant

CE

Article number Version Effective length (mm) Copper index kg/1.000 pieces Weight (kg/1000 pieces)
Plug type 2, charging cable, vehicle connector type 1
74880152 Charging: 1 phase 20A 5000 409 2740
74880147 Charging: 1 phase 20A 7000 571 2000
74880149 Charging: 1 phase 32A 5000 961 2560
74880093 Charging: 1 phase 32A 7000 1317 3200

Benefits

  • new two-chamber system for environmental protection of moving parts to the connection part
  • Resistant to oil, dust and water
  • Special cable design for a long service life
  • Flexible at low temperatures
  • Withstands high mechancal stress, in particular abrasion and sliding demands

Application range

  • For charging stations, electric and Plug-in Hybrid vehicles

Product Make-up

  • Cable for 1-phase charging up to 20A: ÖLFLEX® Charge 3G2.5 mm²+1x0.5 mm²
  • Cable for 1-phase charging up to 32A: ÖLFLEX® Charge 3G6mm²+1x0,5mm²
  • Type 2 connectors are injection moulded in two-components process for optimal ergonomics

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002839
  • ETIM 5.0 Class-Description: Accessories for battery/charger

Certifications

  • according to VDE-AR-E2283-5
  • according to EN 61851-1

Temperature range

  • Flexing: -30°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further colour combinations and lengths on request