CHARGE M3 T3P/T1C S
Charge charging cable with type 3, type 1 connector, length 5m or 7m for connection between charging station and electro vehicle
For electric vehicles with type 1 vehicle inlet
Benefits
- new two-chamber system for environmental protection of moving parts to the connection part
- Resistant to oil, dust and water
- Special cable design for a long service life
- Flexible at low temperatures
- Withstands high mechancal stress, in particular abrasion and sliding demands
Application range
- For charging stations, electric and Plug-in Hybrid vehicles
Product Make-up
- Cable for 1-phase charging up to 20A: ÖLFLEX® Charge 3G2.5 mm²+1x0.5 mm²
- Cable for 1-phase charging up to 32A: ÖLFLEX® Charge 3G6mm²+1x0,5mm²
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002839
- ETIM 5.0 Class-Description: Accessories for battery/charger
-
Certifications
- according to VDE-AR-E2283-5
- according to EN 61851-1
-
Temperature range
- Flexing: -30°C to +50°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Further colour combinations and lengths on request