ÖLFLEX® SERVO Core Line acc. Lenze (PUR)

Servo harnessing according to LENZE®, harnessed and tested

Waterproof Connector with standard housing unit Reliability Mechanical resistance Mechanical and plant engineering

CE Fire

Article number Length (m) LENZE® item designation OD in mm Cable cross section Copper index kg/1.000 pieces
ÖLFLEX® SERVO Core Line acc. Lenze (PUR)
5450000118 10.0 EYF-0020-A-1000-F01-A00 9.2 3x(2x0,14)+3x0,14 400
5450000122 10.0 EYF-0019-A-1000-A00-W04 11.5 4x(2x0,14)+(2x1,0) 650
5450000123 10.0 EYF-0019-A-1000-A00-S03 11.5 4x(2x0,14)+(2x1,0) 650
5450000124 10.0 EYF-0019-A-1000-F06-W04 11.5 4x(2x0,14)+(2x1,0) 650
5440000125 10.0 EYF-0019-A-1000-F06-S03 11.5 4x(2x0,14)+(2x1,0) 590.85
5450000242 10.0 EYP-0010-A-1000-M04-A00 12.3 4G1,5+(2x1,0) 1380
5450000243 10.0 EYP-0011-A-1000-M04-A00 12.3 4G1,5+(2x1,0) 1380
5450000244 10.0 EYP-0012-A-1000-M04-A00 13.8 4G2,5+(2x1,0) 1810
5450000245 10.0 EYP-0010-A-1000-M01-A00 12.3 4G1,5+(2x1,0) 1380

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Lenze® part designations (EWLM_, EWLR_, EWLE_, EWLL_, EYL und EYP) are registered trademarks of Lenze® AG, and are listed for comparison purposes only. DESINA® is a registered trademark of the German Machine Tool Builders' Association.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further Article and length online https://servoconfigurator.lappgroup.com/

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Supply cores: colored with white printing
    Brown with white printing: V / L2
    Black with white printing: U/L1/C/L +
  • Gray with white printing: W/L3/D/L-GN/GE protective conductorcontrol wires: WS; SW

Conductor stranding

  • Fine wire according to IEC 60228/VDE 0295, class 5

Minimum bending radius

  • Chain application:7,5 x cable diameter
  • Fixed installation: 4 x cable diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

Alternating bending cycles

  • 5 mio. cycles

Benefits

  • Regional manufactured worldwide available
  • Lapp quality standards

Application range

  • Specifically for machine tool building
  • For travel distances up to 10 m.
  • For highly dynamic applications
  • Assembly and assembly machinesproduction lines
  • Chain application

Product features

  • New PUR servo cable, halogen-free & shielded
  • Innovative connnector concept
  • Core Line for light duty power chain applications