ÖLFLEX® SERVO Core Line acc. SEW (PVC)

Servo harnessing according to SEW®, harnessed and tested

Mechanical and plant engineering Mechanical resistance Reliability Connector with standard housing unit Waterproof

CE Fire

Article number Length (m) SEW item designation Static Cable cross section Copper index kg/1.000 pieces Other dimensions PU
Motor cables
70430251 10 5904544 4G 1,5 880 Other lengths available 1
70430250 10 13324853 4G1,5+3x1 1510 Other lengths available 1
Assemblies for signal transmission systems
70430249 10 13324535 6x2x0,25 695 Other lengths available 1
70430252 10 1995405 - 6x2x0,25 718 Other lengths available 1

Benefits

  • Regional manufactured worldwide available
  • Lapp quality standards

Application range

  • Food production and packaging machinery
  • Woodworking Machinery
  • For travel distances up to 10 m
  • For static and dynamic applications
  • Chain application

Product features

  • Core Line for light duty power chain applications
  • New PVC servo cable, shielded
  • Innovative connnector concept

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • Supply cores: colored with white printing
    Brown with white printing: V / L2
    Black with white printing: U/L1/C/L +
  • Gray with white printing: W/L3/D/L-GN/GE protective conductorcontrol wires: WS; SW

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Chain application:7,5 x cable diameter
  • Fixed installation: 4 x cable diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -40°C to +90°C
    (UL/CSA: +80°C)
  • Fixed installation: -50°C to +90°C
    (UL/CSA: +80°C)

Alternating bending cycles

  • 5 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • SEW® is a registered trademark of SEW Eurodrive GmbH & Co KG, Ernst-Blickle Str. 42, D-76646 Bruchsal
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Further Article and length online https://servoconfigurator.lappgroup.com/
  • Bendingradius: Resolvercable 15x Outerdiameter