Servo harnessing according to INDRAMAT® IKS / RKG

Servo harnessing according to INDRAMAT® IKS / RKG, harnessed and tested

Waterproof Connector with standard housing unit Reliability Mechanical resistance Mechanical and plant engineering

CE Fire

Article number Length (m) INDRAMAT® ordering designation Cable designation Copper index kg/1.000 pieces Other dimensions
Assemblies to INDRAMAT® standard IKS
70335583 10 IKS4374-010 INK0448 600 Other lengths available
70335584 10 IKS4376-010 INK0448 700 Other lengths available
70335595 10 IKS4103-010 INK0448 700 Other lengths available
70335596 10 IKS4153-010 INK0448 700 Other lengths available
Assemblies to INDRAMAT® standard RKG
70392984 10 RKG4200-010 INK0448 600 Other lengths available
70410002 10 RKG4201-010 INK0448 600 Other lengths available

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Indramat part designations (IKG, IKS, INK, INS, RKL and RKG) are registered trademarks of Bosch Rexroth AG, and are listed for comparison purposes only.
  • Article numbers refer to genuine Lapp products.
  • Other designs and lengths are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Certifications

  • UL/CSA AWM Style 20236

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexible use: 10 x outer diameter

Nominal voltage

  • 300 V

Temperature range

  • Fixed installation: -30°C to +90°C
  • Flexible: -30 °C to +80 °C

Benefits

  • Highly flexible feedback cables that are designed for use in power chains
  • 100% compatible with INDRAMAT® systems
  • The oil-resistant PUR sheath enables usage in industrial environments

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Product Make-up

  • In accordance with INDRAMAT® standard IKS/RKG

Note

  • Please comply with the assembly guidelines for cables in power chain systems.
  • Maximum cable length must comply with the specifications set by the manufacturer of the respective servo drives
  • The technical data correspond to the cables used

Product Make-up

  • Other versions and lengths can be delivered upon request.