Pre-wired front plug for PLC SIMATIC® S7-1500

The used single core conductors in pre-connected front-end connectors are extremely thin and enable space saving installation.

  • Screw and spring version for SIMATIC® S7-1500
  • Optional to our standard configuration, other versions in lenght are available
  • We would be glad to help you find solutions for your specific requirements
Article number Article designation Cores- / pin number and diameter [mm²] Length (m) Weight [kg/1,000 pieces]
screwed contact
70267076 SIM. S7-1500 1AM00 20-pol 0,5 1m S. 20 x 0.5 1.0 230
70267078 - 20 x 0.5 3.0 590
70267080 - 20 x 0.5 5.0 950
Screw contacts with UL (MTW) single cores
70267081 - 20 x 0.5 1.0 280
70267083 - 20 x 0.5 3.0 720
Screw contacts with halogenfree single cores H07Z-K 90 °
70267086 - 20 x 0.5 1.0 230
70267088 - 20 x 0.5 3.0 590
screwed contact
70267091 - 40 x 0.5 1.0 480
70267093 - 40 x 0.5 3.0 1170
70267095 - 40 x 0.5 5.0 1880
Screw contacts with UL (MTW) single cores
70267096 - 40 x 0.5 1.0 540
70267098 - 40 x 0.5 3.0 1420
Screw contacts with halogenfree single cores H07Z-K 90 °
70267101 - 40 x 0.5 1.0 480
70267103 - 40 x 0.5 3.0 1170
Spring contacts
70267106 - 20 x 0.5 1.0 220
70267108 - 20 x 0.5 3.0 580
70267110 - 20 x 0.5 5.0 940
Spring-loaded contacts with UL (MTW) single wires
70267111 - 20 x 0.5 1.0 270
70267113 - 20 x 0.5 3.0 710
Spring contacts with halogen free single cores H07Z-K 90°
70267116 - 20 x 0.5 1.0 220
70267118 - 20 x 0.5 3.0 580
Spring contacts
70267121 - 40 x 0.5 1.0 440
70267123 - 40 x 0.5 3.0 1160
70267125 - 40 x 0.5 5.0 1880
Spring-loaded contacts with UL (MTW) single wires
70267126 - 40 x 0.5 1.0 540
70267128 - 40 x 0.5 3.0 1420
Spring contacts with halogen free single cores H07Z-K 90°
70267131 - 40 x 0.5 1.0 440
70267133 - 40 x 0.5 3.0 1160

Benefits

  • Pre-assembled front-end connector for *SIMATIC® S7, the global market leader for programmable controllers (PLCs)
  • Single cores used are extra-thin and allow space-saving installation

Product features

  • Original Siemens-connectors are used exclusively
  • The diameter is smaller than that of a H05V-K single core (0.5 mm²)

Norm references / Approvals

  • For more information on multi-standard single cores, see UL(MTW)-CSA-HAR Style 1015

Product Make-up

  • The front-end connectors are in full contact with cores 0.5 mm² respectively AWG 22 in dark blue (RAL 5010), cores numbered in white, numbers according to the allocation in the connector, spacing approx. 20 mm, second end cleanly cut
  • Conductor end-sleeves or other contacts are available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • SIMATIC® is a registered trademark of Siemens AG
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.