Pre-wired front plug for PLC SIMATIC® S7-300

Pre-connected front-end connectors for SIMATIC S7 are the global leads on market with programmable memory control systems.

  • In addition to our standard types, other versions with different colours are also available upon request as UNITRONIC® LiYCY, or in tension spring design
  • We would be glad to help you find solutions for your specific requirements
Article number Colour mm2 Length (m) Copper index kg/1.000 pieces Weight (kg/1000 pieces)
Pre-wired front plug for PLC SIMATIC® S7-300 (392-1AJ00-0AA0) 20-pin, screw-on version
70268724 dark blue (RAL 5010) 0.75 1 144 350
70268409 dark blue (RAL 5010) 0.75 2 288 500
70267059 dark blue (RAL 5010) 0.75 3 432 700
70262618 dark blue (RAL 5010) 0.75 4 576 900
70267060 dark blue (RAL 5010) 0.75 5 720 1150
Pre-wired front plug for PLC SIMATIC® S7-300 (392-1AM00-0AA0) 40-pin, screw-on version
70268725 dark blue (RAL 5010) 0.75 1 288 800
70268410 dark blue (RAL 5010) 0.75 2 576 1000
70268411 dark blue (RAL 5010) 0.75 3 864 1400
70260001 dark blue (RAL 5010) 0.75 4 1152 1800
70268412 dark blue (RAL 5010) 0.75 5 1440 2250
70260018 dark blue (RAL 5010) - with UL(MTW) single cores 0.5 / AWG22 2 384 1000
70260021 dark blue (RAL 5010) - with UL(MTW) single cores 0.5 / AWG22 5 960 2250

Benefits

  • Pre-assembled and pre-wired front plugs for *SIMATIC® S7, the leading supplier of programmable controllers (PLCs) around the world
  • Single cores used are extra-thin and allow space-saving installation

Product features

  • Original Siemens-connectors are used exclusively
  • The diameter is smaller than that of a H05V-K single core (0.5 mm²)

Norm references / Approvals

  • For more information on multi-standard single cores, see UL(MTW)-CSA-HAR Style 1015

Product Make-up

  • The front plugs are in full contact with the single cores of 0.75 mm² or AWG 22 in dark blue (RAL 5010), cores numbered in white according to the allocation in the plug, spacing approx. 20 mm, opposite end cleanly cut
  • Conductor end-sleeves or other contacts are available upon request

Note

  • Cutting, marking, stripping, crimping and screwing used to be separate operations but the pre-wired front plug for *SIMATIC® S7 provides you with the following advantages:

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Siemens part designations (SIMATIC® etc.) are registered trademarks of Siemens AG, and are listed for comparison purposes only.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.