Pre-wired front plug for PLC SIMATIC® S7-400

The used single core conductors in pre-connected front-end connectors are extremely thin and enable space saving installation.

  • Crimp, screw and spring model for SIMATIC® S7-400
  • We would be glad to help you find solutions for your specific requirements
Article number Colour mm2 Length (m) Copper index kg/1.000 pieces Weight (kg/1000 pieces)
Pre-wired front plug for PLC SIMATIC® S7-400 (492-1CL00-0AA0) 48-pin, crimp version
70268421 dark blue (RAL 5010) 0.75 5 1695 2500
Pre-wired front plug for PLC SIMATIC® S7-400 (492-1AL00-0AA0) 48-pin, screw-on version
70268423 dark blue (RAL 5010) 0.75 3 1017 1600
70268424 dark blue (RAL 5010) 0.75 5 1695 2500
Pre-wired front plug for PLC SIMATIC® S7-400 (492-1BL00-0AA0) 48-pin, spring version
70260046 dark blue (RAL 5010) 0.75 4 1356 2000
70268427 dark blue (RAL 5010) 0.75 5 1695 2500
70260053 dark blue (RAL 5010) - with UL(MTW) single cores 0.5 / AWG22 2 442 1100

Benefits

  • Single cores used are extra-thin and allow space-saving installation

Product features

  • Original Siemens-connectors are used exclusively
  • The diameter is smaller than that of a H05V-K single core (0.5 mm²)

Norm references / Approvals

  • For more information on multi-standard single cores, see UL(MTW)-CSA-HAR Style 1015

Product Make-up

  • The front plugs are in full contact with the single cores of 0.75 mm² or AWG 22 in dark blue (RAL 5010), cores numbered in white according to the allocation in the plug, spacing approx. 20 mm, opposite end cleanly cut
  • Conductor end-sleeves or other contacts are available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • SIMATIC® is a registered trademark of Siemens AG
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.