ÖLFLEX® CHAIN 808 CP

Highly flexible, screened control cable with PVC core insulation and abrasion and oil resistant PUR sheath

ÖLFLEX® CHAIN 808 CP - Highly flexible, screened control cable with PVC core insulation and abrasion and oil resistant PUR outer sheath

  • Basic Line Performance - Moderate travel lengths or acceleration
  • Good oil resistance
  • EMC compliant copper screening

UV-resistant Interference signals Power chain Oil-resistant Mechanical resistance

CE

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
ÖLFLEX® CHAIN 808 CP
1027751
2 X 0.5 5.8 36 45
1027752
3 G 0.5 6.1 43 59
1027753
4 G 0.5 6.6 49 83
1027754
5 G 0.5 7.1 57 96
1027755
7 G 0.5 8.5 69 136
1027756
12 G 0.5 10 104 200
1027757
18 G 0.5 11.8 141 275
1027758
25 G 0.5 14.1 211 350
1027759
2 X 0.75 6.2 43 56
1027760
3 G 0.75 6.6 52 70
1027761
4 G 0.75 7.1 61 95
1027762
5 G 0.75 7.7 72 130
1027763
7 G 0.75 9.1 89 168
1027764
12 G 0.75 10.9 138 232
1027765
18 G 0.75 13 211 315
1027766
25 G 0.75 15.6 280 435
1027767
2 X 1.0 6.5 51 84
1027768
3 G 1.0 6.9 62 110
1027769
4 G 1.0 7.5 74 130
1027770
5 G 1.0 8.3 88 156
1027771
7 G 1.0 9.8 112 192
1027772
12 G 1.0 11.7 185 285
1027773
18 G 1.0 14 268 395
1027774
25 G 1.0 16.7 354 656
1027775
2 X 1.5 7.1 65 97
1027776
3 G 1.5 7.5 82 125
1027777
4 G 1.5 8.4 100 165
1027778
5 G 1.5 9.1 119 193
1027779
7 G 1.5 10.9 154 245
1027780
12 G 1.5 13.3 268 365
1027781
18 G 1.5 15.7 373 553
1027782
25 G 1.5 18.7 530 734
1027783
3 G 2.5 9 118 188
1027784
4 G 2.5 10.1 147 236
1027785
7 G 2.5 13.5 253 340
1027788
4 G 4.0 11.9 248 305

Benefits

  • Good combination of quality and price
  • Compact design
  • Thin and light, without inner sheath
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • In power chains or moving machine parts
  • In EMC-sensitive environments
  • Particularly in wet areas of machine tools and transfer lines
  • Suitable for use in measuring, control and regulating circuits

Product features

  • High oil-resistance
  • Abrasion and notch-resistant
  • Low-adhesive surface
  • EMC-compliant

Norm references / Approvals

  • Based on EN 50525-2-21
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PVC
  • Cores twisted in layers
  • Non-woven wrapping
  • Tinned-copper braiding
  • PUR outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-1

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexing: up from 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • 2 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.