ÖLFLEX® CHAIN 808 P

Highly flexible control cable with PVC core insulation and abrasion and oil resistant PUR sheath

ÖLFLEX® CHAIN 808 P - Highly flexible control cable with PVC core insulation and abrasion and oil resistant PUR outer sheath

  • Basic Line Performance - Moderate travel lengths or acceleration
  • Good oil resistance

UV-resistant Power chain Oil-resistant Mechanical resistance

CE

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
ÖLFLEX® CHAIN 808 P
1027700
2 X 0.5 5.2 10 40
1027701
3 G 0.5 5.5 15 48
1027702
4 G 0.5 6 20 58
1027703
5 G 0.5 6.5 24 67
1027704
7 G 0.5 7.7 34 88
1027705
12 G 0.5 9.2 58 136
1027706
18 G 0.5 11 87 195
1027707
25 G 0.5 13.3 120 274
1027708
2 X 0.75 5.6 15 49
1027709
3 G 0.75 6 22 60
1027710
4 G 0.75 6.5 29 73
1027711
5 G 0.75 7.1 37 86
1027712
7 G 0.75 8.5 51 117
1027713
12 G 0.75 10.3 87 181
1027714
18 G 0.75 12.2 130 259
1027715
25 G 0.75 14.8 181 363
1027716
2 X 1.0 5.9 19 58
1027717
3 G 1.0 6.3 29 72
1027718
4 G 1.0 6.9 39 88
1027719
5 G 1.0 7.5 48 104
1027720
7 G 1.0 9 67 142
1027721
12 G 1.0 10.9 115 221
1027722
18 G 1.0 13.2 173 324
1027723
25 G 1.0 15.7 240 445
1027724
2 X 1.5 6.5 29 74
1027725
3 G 1.5 6.9 43.2 93
1027726
4 G 1.5 7.6 58 114
1027727
5 G 1.5 8.5 72 139
1027728
7 G 1.5 10.3 101 189
1027729
12 G 1.5 12.3 173 295
1027730
18 G 1.5 14.9 259 429
1027731
25 G 1.5 17.9 360 597
1027732
3 G 2.5 8.4 72 145
1027733
4 G 2.5 9.3 96 179
1027734
7 G 2.5 12.7 168 218
1027737
4 G 4.0 11.1 160 266

Benefits

  • Good combination of quality and price
  • Compact design
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines

Product features

  • High oil-resistance
  • Abrasion and notch-resistant
  • Low-adhesive surface

Norm references / Approvals

  • Based on EN 50525-2-21
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PVC
  • Cores twisted in layers
  • Non-woven wrapping
  • PUR outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-1

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexing: up from 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • 2 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.