SERVO cables in acc. to INDRAMAT® Standard INK

Motor and resolver/encoder cables - certified

Servomotor- and feedback cables in acc. to INDRAMAT® standard, for dynamic power chain application, UL/CSA AWM certified

  • Servo drives
  • PUR outer sheath
  • EMC-compliant

Halogen-free Mechanical resistance Oil-resistant Power chain Interference signals UV-resistant

CE CSA RU EAC Fire

Article number Number of cores and mm² per conductor Reference article no. Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
Feedback / encoder / resolver cables
7072400
4 x 2 x 0,25 + 2 x 1,0 INK-0209 8.8 74 120
7072401
4 x 2 x 0,25 + 2 x 0,5 INK-0448 8.5 70 100
7072402
9 x 0,5 INK-0208 8.8 75 126
7072414
4 x 1,0 + 4 x 2 x 0,14 + (4 x 0,14) INK-0532 9.7 81 140
7072415
2 x (2 x 0,25) + 2 x 0,5 INK-0234 8.7 46 90
7072416
2 x 2 x 0,25 + 2 x 0,5 INK-0750 7.6 35 92
Servo cables
7072417
4 G 0,75 + 2 x 0,5 INK-0670 10.0 73 132
7072403
4 G 1,0 + 2 x (2 x 0,75) INK-0653 11.5 170 226
7072404
4 G 1,5 + 2 x (2 x 0,75) INK-0650 12.2 189 268
7072405
4 G 2,5 + 2 x (2 x 1,0) INK-0602 15.1 212 320
7072406
4 G 4 + (2 x 1,0) + (2 x 1,5) INK-0603 16.0 306 470
7072407
4 G 6 + (2 x 1,0) + (2 x 1,5) INK-0604 18.8 366 600
7072408
4 G 10 + (2 x 1,0) + (2 x 1,5) INK-0605 22.0 565 850
7072409
4 G 16 + 2 x (2 x 1,5) INK-0606 25.2 838 1020
7072410
4 G 25 + 2 x (2 x 1,5) INK-0607 28.0 1231 1420

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • Connecting cable between servo controller and encoder/resolver
  • Connecting cable between servo controller and motor
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Designed for 5 million alternating bending cycles
  • For horizontal travel distances up to 100m
  • Abrasion and cut-resistant, halogen-free, oil-resistant
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1

Norm references / Approvals

  • Power cable:
    UL Style 20234, CSA AWM I/II A/B
  • Signal cables:
    UL Style 20236, CSA AWM I/II A/B
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • In accordance with INDRAMAT® standard INK (also suitable for pre-assembled versions, IKS and IKG)
  • Core insulation: TPE
  • Refer to data sheet for more details
  • Tinned-copper braiding
  • PUR outer sheath, orange (RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Details see datasheet

Conductor stranding

  • Extra-fine wire according to IEC 60228 class 6

Minimum bending radius

  • Power cable:
    Fixed installation: 4 x outer diameter
    For flexible use: 7.5 x outer diameter
  • Signal cables:
    Fixed installation: 5 x outer diameter
    For flexible use: 10 x outer diameter

Nominal voltage

  • Power cable:
    - Power cores:
    U0/U 600/1000 V (IEC)
    1000 V (UL/CSA)
    - Control cores:
    250 V AC (IEC)
    1000 V (UL/CSA)
  • Signal cables:
    300 V (IEC), 300 V (UL/CSA)

Test voltage

  • Power cable:
    Power cores: 4000 V
    Control cores: 2000 V
  • Signal cables: 500 V

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -30°C to +80°C
  • Fixed installation: -50°C to +80°C

Bending cycles & operation parameters

  • 5 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Indramat part designations (IKG, IKS, INK, INS, RKL and RKG) are registered trademarks of Bosch Rexroth AG, and are listed for comparison purposes only.
  • Cables for power chain use should only be handled on drums prior to installation.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.