SERVO cables in acc. to SIEMENS® Standard 6FX 8PLUS

Motor and resolver/encoder cables - certified

Servomotor- and feedback cables in acc. to SIEMENS® Standard 6FX 8PLUS for dynamic power chain application, UL/CSA AWM and VDE certified

  • Servo drives
  • PUR outer sheath
  • EMC-compliant

Halogen-free Mechanical resistance Oil-resistant Power chain Interference signals UV-resistant

CE CSA RU VDE audited EAC Fire

Article number Number of cores and mm² per conductor Reference article no. Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
Feedback / signal cables
00277101
8 x 2 x 0,18 6FX8008-1BD11 7.8 54 85
00277111
4 x 2 x 0,38 + 4 x 0,5 6FX8008-1BD21 8.9 77 120
00277121
3 x (2 x 0,14) + 2 x (0,5) 6FX8008-1BD31 8.9 69 113
00277131
3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5 6FX8008-1BD41 8.8 66 101
00277141
3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5 + 4 x 0,22 6FX8008-1BD51 9.4 86 139
00277151
4 x 2 x 0,18 6FX8008-1BD61 6.4 34.25 53
00277161
2 x 2 x 0,18 6FX8008-1BD71 5.0 23.1 36
00277171
12 x 0,22 6FX8008-1BD81 6.9 48 76
00277992
2 x 2 x 0,15 + 1 x 2 x 0,38 6FX8008-2DC00 7.2 39 67
Motor cables
0027784
4 G 1.5 6FX8008-1BB11-Plus 9.1 90 150
0027785
4 G 2.5 6FX8008-1BB21-Plus 10.6 132 220
0027786
4 G 4.0 6FX8008-1BB31-Plus 11.9 204 300
0027787
4 G 6.0 6FX8008-1BB41-Plus 14.5 315 450
0027788
4 G 10.0 6FX8008-1BB51-Plus 17.5 488 660
0027789
4 G 16.0 6FX8008-1BB61-Plus 21.6 769 1010
Servo cables
0027790
4 G 1,5 + (2 x 1,5) 6FX8008-1BA11-Plus 11.6 146 230
0027791
4 G 2,5 + (2 x 1,5) 6FX8008-1BA21-Plus 13.4 187 300
0027792
4 G 4 + (2 x 1,5) 6FX8008-1BA31-Plus 14.8 258 380
0027793
4 G 6 + (2 x 1,5) 6FX8008-1BA41-Plus 16.8 365 530
0027794
4 G 10 + (2 x 1,5) 6FX8008-1BA51-Plus 19.4 560 765
0027795
4 G 16 + (2 x 1,5) 6FX8008-1BA61-Plus 23.1 816 1090
0027796
4 G 25 + (2 x 1,5) 6FX8008-1BA25-Plus 26.6 1166 1530
0027797
4 G 35 + (2 x 1,5) 6FX8008-1BA35-Plus 30.9 1554 2040
0027798
4 G 50 + (2 x 1,5) 6FX8008-1BA50-Plus 34.0 2188 2760

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • Connecting cable between servo controller and encoder/resolver
  • Connecting cable between servo controller and motor
  • In power chains or moving machine parts
  • For use in assembling & pick-and-place machinery
  • Particularly in wet areas of machine tools and transfer lines
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Dynamic power chain performance:
    Acceleration up to 50 m/s².
    Travel speeds up to 5 m/s.
    Travel distances up to 100 m.
  • Designed for 10 million alternating bending cycles and horizontal travel distances up to 100 meter
  • Abrasion and cut-resistant, halogen-free, oil-resistant
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1

Norm references / Approvals

  • Power cable:
    VDE-registered
    UL AWM Style 21223
    CSA AWM I/II, A/B 1000 V 80° FT 1
  • Signal cables:
    UL/CSA AWM Style 20236
  • UL File No. E63634
  • For horizontal travel distances up to 100m
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine strand made of copper wires:
    > Signal cables: tinned
    > Power cables: bare
  • Core insulation: polypropylene (PP)
  • Tinned-copper braiding
  • PUR outer sheath
  • Signal cables: green (RAL 6018)
  • Servo cable: orange (RAL 2003)
  • Refer to data sheet for more details

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Details see datasheet

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Power cable:
    Fixed: 4 x Diameter
    Dynamic:
    1.5 mm² - 16 mm²: 7.5 x Diameter
    25 mm² - 50 mm²: 10 x Diameter
    Signal cable:
    Fixed: 4 x Diameter
    Dynamic: 8 x Diameter

Nominal voltage

  • Signal cables:
    30 V AC/DC
  • Power cable:
    - Power cores:
    U0/U 600/1000 V (IEC)
    1000 V (UL/CSA)
    - Control cores:
    24 V AC/DC (IEC)
    1000 V (UL/CSA)

Test voltage

  • Power cable: 4 KV
  • Signal cables: 500 V

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -20°C to +60°C
  • Fixed installation: -50°C to +80°C

Bending cycles & operation parameters

  • 10 mio. cycles

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only
  • Cables for power chain use should only be handled on drums prior to installation.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.