SERVO Cables in acc. to SEW® Standard
Screened, low capacitive servo cable with PVC outer sheath for static use - certified for North America
Servomotor cables in acc. to SEW® standard for static use, UL/CSA AWM certified
- Servo drives
- EMC-compliant
Benefits
- Multi-standard certification reduces part varieties and saves costs
- Longer cable installation lengths thanks to low mutual capacitance cable design
- Copper braiding screens the cable against
electromagnetic interference
Application range
- Specially designed to connect SEW servomotors
- Connecting cable between servo controller and motor
- For static and occasionally flexible use
- Industrial machinery and machine tools
- Plant engineering
Product features
- Oil-resistant
- Flame-retardant acc. to IEC 60332-1-2,
UL VW-1 & CSA FT 1
Norm references / Approvals
- Based on VDE 0250 / 0285
- UL AWM Style 2570
- UL File No. E63634
Product Make-up
- Fine-wire, bare copper conductor
- Core insulation: TPE
- Control core triplet with laminated aluminium film and a layer of tinned-copper wires
- Cores twisted in short lay lengths
- Tinned-copper braiding
- PVC outer sheath, orange (RAL 2003)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
-
Core identification code
- Power: black cores with U, VV, WWW printing and 1 core gnye
- Control cores: black cores with numbers 1, 2 and 3
-
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
-
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
-
Nominal voltage
- Power cores: IEC 750 V, UL 600 V
- Control cores: IEC 350 V, UL 600 V
-
Test voltage
- 2000 V
-
Protective conductor
- G = with GN-YE protective conductor
-
Temperature range
- Flexing: -10°C to +80°C
- Fixed installation: -40°C to +80°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- SEW® is a registered trademark of SEW Eurodrive GmbH & Co KG, Ernst-Blickle Str. 42, D-76646 Bruchsal
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.