SERVO cables in acc. to SIEMENS® Standard 6FX 5008-

Motor and resolver/encoder cables - certified

Servomotor- and feedback cables in acc. to SIEMENS® Standard 6FX 5008 for static use, UL/CSA AWM certified

  • Servo drives
  • EMC-compliant

Oil-resistant Interference signals

CE CSA RU EAC Fire

Article number Number of cores and mm² per conductor Reference article no. Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
Signal cables
0025724
4 x 2 x 0,38 + 4 x 0,5 6FX5008-1BD21 9 76.4 120
0025725
3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5 6FX5008-1BD41 8.9 63 100
0025726
3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5 + 4 x 0,23 6FX5008-1BD51 9.5 69 139
Motor cables
00257001
4 G 1.5 6FX5008-1BB11 LC 8 88 131
00257011
4 G 2.5 6FX5008-1BB21 LC 9.6 132 219
00257021
4 G 4.0 6FX5008-1BB31 LC 11 195 312
00257031
4 G 6.0 6FX5008-1BB41 LC 13.1 280 380
0025704
4 G 10.0 6FX5008-1BB51 19.3 445 620
0025705
4 G 16.0 6FX5008-1BB61 23.3 715 1060
0025706
4 G 25.0 6FX5008-1BB25 26.9 1110 1640
0025707
4 G 35.0 6FX5008-1BB35 30.3 1540 2310
0025708
4 G 50.0 6FX5008-1BB50 36.5 2160 3240
Servo cables
00257151
4 G 1,5 + (2 x 1,5) 6FX5008-1BA11 LC 10.4 150 248
00257161
4 G 2,5 + (2 x 1,5) 6FX5008-1BA21 LC 12 194 310
00257171
4 G 4 + (2 x 1,5) 6FX5008-1BA31 LC 13.6 272 445
00257181
4 G 6 + (2 x 1,5) 6FX5008-1BA41 LC 15.6 351 554
0025719
4 G 10 + (2 x 1,5) 6FX5008-1BA51 21 536 806

Benefits

  • Motor & servo motor cables up to 6 mm²: low capacitance characteristics due to PP insulation
  • Multi-standard certification reduces part varieties and saves costs

Application range

  • Connecting cable between servo controller and motor
  • For static and occasionally flexible use
  • Plant engineering
  • Industrial machinery and machine tools
  • Printing machines

Product features

  • Oil-resistant
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1
  • EMC-compliant

Norm references / Approvals

  • Power cable:
    UL/CSA AWM Style 2570
  • Signal cables:
    UL/CSA AWM style 2502
  • UL File No. E63634

Product Make-up

  • Design according to SIEMENS® standard 6FX 5008
  • Core insulation: up to 6 mm² = PP; 10 mm² and larger = PVC
  • Core and pairs are twisted together
  • Tinned-copper braiding
  • Outer sheath made of special PVC compound
  • Signal cables: green (RAL 6018)
  • Motor and servomotor cables: orange (RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • For fixed installation: 5 x outer diameter
  • For flexible use:
    15 x outer diameter

Nominal voltage

  • Signal cables:
    30 V AC (IEC)
    30 V AC/DC (UL/CSA)
  • Power cable:
    - Power cores:
    U0/U 600/1000 V (IEC)
    1000 V (UL/CSA)
    - Control cores:
    30 V AC (IEC)
    1000 V (UL/CSA)

Test voltage

  • Power cable:
    Power cores: 4000 V
    Control cores: 2000 V
  • Signal cables: 500 V

Temperature range

  • Fixed installation: -20°C to +80°C
  • Flexing: from -0°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only. DESINA® is a registered trademark of the German Machine Tool Builders' Association.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.