ÖLFLEX® SERVO 720 CY

Screened encoder cable with PVC outer sheath for static use

ÖLFLEX® SERVO 720 CY - Screened encoder cable for fixed installation or occasional flexing for various drive manufactures

  • Feedback signalling
  • Fits to various encoder systems
  • In EMC-sensitive environments

Interference signals

Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
ÖLFLEX® SERVO 720 CY
0036170
4 x 2 x 0,25 + 2 x 1,0 * 8.9 70.8 128
0036175
10 x 0,14 + 2 x 0,5 7.9 39.3 88
0036177
10 x 0,14 + 4 x 0,5 8 51.1 94
0036178
15 x 0,14 + 4 x 0,5 8.7 59.7 125
0036181
4 x 2 x 0,14 + 4 x 0,5 8.1 48.8 95
0036168
3 x (2 x 0,14) + 2 x (0,5) 8.5 67 129

Benefits

  • Thin, lightweight, reliable functionality
  • Easy to install
  • Total screening reduces interferences from nearby cables

Application range

  • Analogue and incremental encoders in servo drives
  • For static and occasionally flexible use
  • Measurement, control and electrical applications
  • Industrial machinery and plant engineering
  • Only for outdoor use within the indicated operating temperature range, with UV-protection

Product features

  • Flame-retardant according to IEC 60332.1.2

Norm references / Approvals

  • Core based on VDE 0812/0285
  • Outer sheath based on VDE 0250/0285
  • This product is designed for appropriate use in a voltage range < 50 V AC or 75 V DC. Therefore, the EEC (Low Voltage Directive) does not apply

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: Based on PVC
  • Refer to "Technical Data" for the colour-codes
  • Core and pairs are twisted together
  • Tinned copper screen braiding (*with drain wire)
  • PVC outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • 0036170 pairs: rd/bk, bn/gn, gy/pk, bl/vt; single cores: wt, bn
    0036175 cores 0.14: wt, bn, gn, ye, gy, pk, bl, rd, bk, vt; cores 0.5: wt, bn
    0036177 cores 0.14: wt, bn, gn, ye, gy, pk, bl, rd, bk, vt; cores 0.5: wt, bn, bl, bk
  • 0036178 cores 0.5: wh, bn, gn, ye; cores 0.14 DIN 47100 from grey
    0036181 pairs 0.14: rd/bk, bn/gn, ye/vt, gy/pk; single core 0.5: wh, bl, wtgn, bngn
    0036168 pairs: 0.14 gn/ye, rd/bl, gy/pk; single core 0.5: wt, bn

Peak operating voltage

  • 350 V Uss (not for power applications)
  • Nominal voltage: 48 V AC

Conductor stranding

  • Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • C/C: 2000 V
    C/S: 1000 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.