ÖLFLEX® CHARGE

VDE EVC cable to charge electrically powered vehicles and for spiralization

ÖLFLEX® CHARGE: EVC/ VDE-AR-E 2283-5, Power and control/ electromobile/ charge column load charging cable, halogen-free, flame retardant, outdoor, spiralizable

  • VDE EVC type certified
  • Halogen-free and flame-retardant
  • Spiralizable

e-Mobility Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant Mechanical resistance Oil-resistant Acid-resistant UV-resistant

CE VDE

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
74880550 3G2,5+1X0,5 10.1 76.8 155
74880558 3G6+1X0,5 13.2 178 330
74880574 5G2,5+1X0,5 12.8 125 260
74880582 5G6+1X0,5 16 293 460

Benefits

  • Charging process IEC 61851-1
  • Low toxicity of flue in the event of fire
  • Suitable for spiralization, except for 5G6mm²+1X0.5mm²

Product features

  • Flame-retardant acc. IEC 60332-1-2 as well as Halogen-free acc. VDE-AR-E 2283-5/ appendices B+C, EN 50267-2-1, EN 50267-2-2, EN 50525-1/ appendix C, EN 60684-2
  • UV-resistant acc. EN ISO 4892-2, 2.4.20, as well as ozone-resistant acc. EN 50396, 8.1.3, for outdoor use
  • Cold-flexible as well as water-resistant according to AD6 of HD 516 and VDE-AR-E 2283-5, appendix I
  • Resistance to acids and solutions according to EN 60811
  • High resistance to usual vehicle chemicals according to VDE-AR-E 2283-5, appendix G

Norm references / Approvals

  • <VDE> EVC cable type registration issued by the VDE according to the VDE application rule VDE-AR-E 2283-5

Product Make-up

  • Finely stranded, bare copper conductors of IEC conductor class 5 acc. IEC 60228
  • Core insulations of power cores made of special, halogen-free, cross-linked elastomer EVI-2 acc. VDE-AR-E 2283-5
  • Core insulation control/ pilot core(s): Halogen-free, thermoplastic, special compound EVI-1 acc. VDE-AR-E 2283-5
  • Halogen-free, outer sheath made of PUR in compliance with the normative compound EVM-1 acc. VDE-AR-E 2283-5
  • Colour of the outer sheath: Orange similar to RAL 2003, further sheath colours on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002884
  • ETIM 5.0 Class-Description: Accessories E-Mobility

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002884
  • ETIM 6.0 Class-Description: Accessories E-Mobility

Core identification code

  • Power cores: colour-coded according to HD 308/VDE 0293-308
  • Control/ Pilot core: Red

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5
  • Bare copper

Minimum bending radius

  • 10 x outer diameter

Nominal voltage

  • U0/U = 450/750 V AC

Test voltage

  • At the core: 2.5 kV AC
  • At the finished cable: 3 kV AC

Protective conductor

  • Always with protective conductor (PE), hence uppercase "G" as part of the dimension abbreviation

Temperature range

  • -25°C to +80°C
  • Maximum permissible conductor temperature: +90 °C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.