H1Z2Z2-K

Cross-linked solar cables - type H1Z2Z2-K, certified according to EN 50618

H1Z2Z2-K - cross-linked solar cable according to EN 50618 for durable, weather-resistant use in photovoltaik systems

  • CPR: Article number choice under www.lappkabel.com/cpr
  • H1Z2Z2-K type certified according to EN 50618
  • Substitudes previous ÖLFLEX® SOLAR XLR-R

Solar Energy Suitable for outdoor use Halogen-free Cold-resistant Acid-resistant Temperature-resistant UV-resistant

CE

Article number Conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
H1Z2Z2-K
Core insulation: white / Outer sheath: black
1023552
4 5.35 38.4 62
1023553
6 5.9 57.6 84
1023554
10 7 96 126
1023555
16 8.1 153.6 197
1023590
25 10.3 240 270
1023591
35 11.8 336 370
Core insulation: white / Outer sheath: red
1023572
4 5.35 38.4 62
1023573
6 5.9 57.6 84
1023574
10 7 96 126
1023575
16 8.1 153.6 197
Core insulation: white / Outer sheath: blue
1023582
4 5.35 38.4 62
1023583
6 5.9 57.6 84
1023584
10 7 96 126
1023585
16 8.1 153.6 197

Benefits

  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Robust against mechanical impacts
  • For outdoor applications

Application range

  • Photovoltaic systems with DC system voltage up to 1800 V
  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • Flexible or building-integrated PV systems
  • Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer
  • Long-term permanent storage/ operation in water not permitted

Product features

  • Flame retardant acc. to IEC 60332-1-2
  • Weather/UV-resistant acc. to EN 50618, appendix E
  • Ozone-resistant according to EN 50396
  • Good notch and abrasion resistance
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)

Norm references / Approvals

  • H1Z2Z2-K type certified according to EN 50618
  • Items with other cross-sections on request

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Coreinsulation made of cross-linked copolymer
  • Colour of core insulation: white
  • Outer sheath made of cross-linked copolymer
  • Outer sheath colour: black, red or blue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • D</=8mm: 4D;
    8<D</=12mm: 5D;
    D>12mm: 6D
  • *D = Cable's outer diameter

Nominal voltage

  • AC U0/U: 1.0/1.0 kV
    DC U0/U: 1.5/1.5 kV
    Max. permissible DC operating voltage: 1.8 kV

Test voltage

  • AC 6500 V

Current rating

  • Im compliance with EN 50618, Table A.3

Temperature range

  • -40°C to +120°C max. conductor temperature based on EN 60216-1
    Ambient temperature range according to EN 50618: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.