ÖLFLEX® CLASSIC 115 CH SF (TP)

Screened halogen-free control cable, EN 45545-2 certified, oil resistant, very flexible with twisted pairs

ÖLFLEX® CLASSIC 115 CH SF (TP) - halogen-free control cable, HFFR, oil-resistant, screened, TP, very flexible, cold-resistant, EN 45545-2 certified for railway/rolling stock

  • EN 45545-2 HL1, HL2, HL3
  • High flexibility and oil-resistance
  • Other sizes on request

UV-resistant Temperature-resistant Interference signals Oil-resistant Halogen-free Good chemical resistance Rail Flame-retardant Cold-resistant

CE

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
1002180
3 x 2 x 0.75 9.6 87 171
1002181
4 x 2 x 0.75 10.9 90.4 202
1002182
6 x 2 x 0.75 12.3 140 287
1002183
12 x 2 x 0.75 16.4 272 530
1002184
2 x 2 x 1.0 9.2 86 174
1002185
4 x 2 x 1.0 11.5 126.2 244
1002186
12 x 2 x 1.0 17.4 337 615
1002187
3 x 2 x 1.5 11.7 143 259

Benefits

  • Easy handling and installation due to very flexible cable type
  • Wide application range due to excellent product features
  • EN 45545-2 certified for rolling stock applications
  • Copper screening complies with EMC requirements and protects against electromagnetic interference

Application range

  • Railway applications
  • Public buildings like airports or railway stations
  • Plant engineering, Industrial machinery
    Heating and air-conditioning systems
    Stage applications
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • In EMC-sensitive environments

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • Oil-resistant according to EN 50363-4-1 (TM5)
    and UL OIL RES I and UL OIL RES II
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • EN 45545-2 HL1, HL2, HL3
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • TP structure
  • Wrapping: Halogen-free plastic foil
  • Tinned-copper braiding
  • Outer sheath: Special halogen-free compound, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Coloured according to DIN 47100, refer to Appendix T9

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -30°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G50 max. 500 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.