SILVYN® FCE-LFH
Interlocked metal conduit with thin-walled Polyolefin jacket
SILVYN® FCE-LFH is a helically wound metal conduit with interlocked Profile and low fire hazard Polyolefin jacket
Hazard Level: HL 3
Benefits
- The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
- Liquidtight
Application range
- For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
- Also applicable within oily environments and areas with increased ambient temperature
Product features
- UV-resistant
- Halogen-free and flame-retardant
- High mechanical and chemical resistance
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
- Outer sheath: halogen-free, thermoplastic polyolefin compound
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Certifications
- IEC EN 61386-23
- EN 45545-2 HL3
-
Colour delivered
- Black (RAL 9005), UV-resistant
-
Material
- Metal with Polyolefin jacket
-
Temperature range
- -25°C to +80°C
Short-term: up to +100°C -
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.