FIPLOCK® ONE T-Adapter

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE T-Adapter

New conduit fitting system with innovative locking system

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number Nominal sizeHole Ø (mm)Suitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE-TA black
6180496210-10-10M410black10
6180496312-12-12M412black10
6180496417-17-17M517black10
6180496523-23-23M523black6
6180496629-29-29M529black6
6180496736-36-36M636black4
6180496848-48-48M648black4
FIPLOCK® ONE-TA grey
6180496910-10-10M410grey10
6180497112-12-12M412grey10
6180497217-17-17M517grey10
6180497323-23-23M523grey6
6180497429-29-29M529grey6
6180497536-36-36M636grey4
6180497648-48-48M648grey4

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Grey (RAL 7005)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.