FIPLOCK® ONE Y-divider

Conduit fitting system for highest requirements, suitable for FIPLOCK® PA6 / PA12

FIPLOCK® ONE Y-divider

New conduit fitting system with innovative locking system

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMaximum vibration protectionMechanical resistanceAssembly timeLow weightOptimum strain reliefRobustReliabilityUV-resistantWaterproof

CE

Article number Nominal sizeHole Ø (mm)Suitable for FIPLOCK® PA6 / PA12ColourPieces / PU
FIPLOCK® ONE-Y black
6180497710-07-07M47 / 10black10
6180497812-10-10M410 / 12black10
6180497917-12-12M512 / 17black10
6180498023-17-17M617 / 23black6
6180498129-23-23M623 / 29black6
6180498236-29-29M629 / 36black4
6180498348-36-36M636 / 48black4
FIPLOCK® ONE-Y grey
6180498410-07-07M47 / 10grey10
6180498512-10-10M410 / 12grey10
6180498617-12-12M512 / 17grey10
6180498723-17-17M617 / 23grey6
6180498829-23-23M623 / 29grey6
6180498936-29-29M629 / 36grey4
6180499148-36-36M636 / 48grey4

Benefits

  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating
  • Cost-saving due to quick and easy installation

Application range

  • Suitable for FIPLOCK® PA6 / PA12
  • Demand of increased liquid tightness
  • For indoor and outdoor use

Product features

  • All around locking mechanism due to 360° tooth system
  • Locking mechanism with integrated coding system
  • Extended sealing range across multiple corrugated conduit waves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23
  • EN 45545-2 HL3

Colour delivered

  • Grey (RAL 7005)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94V-0

Protection rating

  • IP66/IP67/IP68/IP69

Temperature range

  • -45°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.