- Lapp Products Catalog
- Products
- Catalogue
- Protective cable conduit systems and cable carrier systems
- Protective cable conduit systems for special applications
- Heat protection
- SILVYN® HIPROJACKET
SILVYN® HIPROJACKET
Fireproof cable protection conduit to protect the inner from flames and liquid metal with a temperature up to +1640 °C


Show video
External content from YouTube
Please click to load the video. YouTube will then set cookies and also transmit your IP address to YouTube. If you are logged into your YouTube account, you enable YouTube to allocate your surfing behavior directly to your personal profile. You can prevent this by logging out of your YouTube account. You can find further information in our privacy notice.
SILVYN® HIPROJACKET is a fireproof cable protection conduit that protects the inner from flames and liquid metal with a temperature up to +1640 °C
- Outstanding protection for extreme impact of heat
- Hazard Level: HL 3
Benefits
- Heat-resistant
- Flexible
- Temporarily reduces the temperature in the conduit by up to 30 %
- The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used
Application range
- Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
- Steel industry
- Railway applications / vehicle construction
- Mechanical engineering
- Used in areas where cables and wires are exposed to extreme heat
Product Make-up
- Woven glass fibre conduit
- Iron oxide silicone coat
Note
- The manufacturing process of silicone may result in small air bubbles and openings in the outer sheath, which do not affect the product properties.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002254
- ETIM 5.0 Class-Description: Cable insulation hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002254
- ETIM 6.0 Class-Description: Cable insulation hose
Certifications
- EN 45545-2 HL1 / HL2 / HL3
NF F 16-101 I2/F1
NF EN ISO 11925-2
DIN 5510-2 S4/SR2/ST2
SAE AS 1072 Type 2
On request
- 30m PU
Colour delivered
- Red
Material
- Glass fibre with iron oxide silicone coat LOI 39,2
Protection rating
- IP 54 in combination with SILVYN® HIPROJACKET AMG fitting
- IP 67 if SILVYN® HIPROSILTAPE is also used
Temperature range
- -55°C to +260 °C permanent temp.
- +800°C for approx. 20 min (flame treatment)
+800°C for approx. 20 min (radiation heat)
+1640°C for approx. 15-30 sec (liquid-metal contact)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.