SILVYN® coupler

SILVYN® coupler is a metric coupler to combine two threads

Assembly timeReliability

Article number Article designationMetric sizeSW wrench size mmOverall length mmOuter Ø (mm)Pieces / PU
SILVYN® coupler
55510000
16M16 x 1.52022.52210
55510010
20M20 x 1.524252610
55510020
25M25 x 1.529303210
55510030
32M32 x 1.53532.53810
55510040
40M40 x 1.54834532
55510050
50M50 x 1.55838641
55510060
63M63 x 1.57045771
55510070
7575 x 1,58445931

Benefits

  • Easy to assemble
  • High tensile strength
  • Optional extension of all conduits

Application range

  • In combination with:
  • All metric conduit glands

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000938
  • ETIM 5.0 Class-Description: Enlargement/reducing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000938
  • ETIM 6.0 Class-Description: Enlargement/reducing ring

Material

  • Nickel-plated brass

Temperature range

  • Dependent on the glands used

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.