Strong Tie

Cable tie with steel nose have improved tensile strengths

Variety of approval certifications Halogen-free

German Lloyd

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength (N)
Natural
61715011 Strong Tie 100 x 2,5 NA no 100.0 x 2.5 2.0 - 24.0 180
61715017 Strong Tie 200 x 2,5 NA no 200.0 x 2.5 2.0 - 55.0 180
61715012 Strong Tie 140 x 3,5 NA no 140.0 x 3.5 3.0 - 36.0 280
61715018 Strong Tie 200 x 3,5 NA no 200.0 x 3.5 3.0 - 55.0 280
61715014 Strong Tie 280 x 3,5 NA no 280.0 x 3.5 3.0 - 80.0 280
61715019 Strong Tie 360 x 3,5 NA no 360.0 x 3.5 3.0 - 101.0 280
61715013 Strong Tie 186 x 4,5 NA no 186.0 x 4.5 3.0 - 51.0 400
61715020 Strong Tie 290 x 4,5 NA no 290.0 x 4.5 3.0 - 80.0 400
61715016 Strong Tie 360 x 4,5 NA no 360.0 x 4.5 3.0 - 103.0 400
61715015 Strong Tie 340 x 7,0 NA no 340.0 x 7.0 6.0 - 90.0 700
61715021 Strong Tie 220 x 7,5 NA no 220.0 x 7.5 6.0 - 56.0 800
Black
61723001 Strong Tie UV 100x2,5 BK no 100.0 x 2.5 2.0 - 24.0 180
61723007 Strong Tie UV 200 x 2,5 BK no 200.0 x 2.5 3.0 - 55.0 180
61723002 Strong Tie UV 140 x 3,5 BK no 140.0 x 3.5 3.0 - 36.0 280
61723008 Strong Tie UV 200 x 3,5 BK no 200.0 x 3.5 3.0 - 55.0 280
61723004 Strong Tie UV 280 x 3,5 BK no 280.0 x 3.5 3.0 - 80.0 280
61723009 Strong Tie UV 360 x 3,5 BK no 360.0 x 3.5 3.0 - 101.0 280
61723003 Strong Tie UV 186 x 4,5 BK no 186.0 x 4.5 3.0 - 51.0 400
61723011 Strong Tie UV 290 x 4,5 BK no 290.0 x 4.5 3.0 - 80.0 400
61723006 Strong Tie UV 360 x 4,5 BK no 360.0 x 4.5 3.0 - 103.0 400
61723005 Strong Tie UV 340 x 7,0 BK no 340.0 x 7.0 6.0 - 90.0 700
61723012 Strong Tie UV 220 x 7,5 BK no 220.0 x 7.5 6.0 - 57.0 800

Benefits

  • High strength is constant even under harsh conditions: extreme temperature ranges, humidity and extreme cold
  • Lock is also resistant to shocks and vibrations

Application range

  • Good quality cable ties with steel nose for demanding environments

Norm references / Approvals

  • Fire behaviour according to UL94 V-2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Natural colour

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -40°C to +85°C

  • B = box, otherwise plastic bag
  • TY-RAP® is a registered trademark of ABB.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.