Kable-Fix R cable ties

Kable-Fix R cable ties are easy to be reopened and hence particular protecting sensitive cables as glass fibres.

Extremely elastic and universally applicable

UV-resistant Halogen-free

Article number Article description Colour UL certification Length x width (mm) Bundling Ø (mm)
61710210 Kable-Fix R BK black no 320.0 x 9.0 5.0 - 85.0

Benefits

  • Could be reused again
  • Adjusts and controls the tension automatically by means of a self-regulating mechanism
  • Fast assembly as binder can be mounted in any direction
  • No sharp edges, avoids injuries
  • No cable damage and crushing due to the elasticity of the tie

Application range

  • For high-quality and complex cable management systems
  • Bundling of sensitive cables (e.g. fiber optic cables, data cables)

Product features

  • Good UV-resistance
  • Flame-retardant according to UL 94 HB
  • Halogen-free
  • Good resistance to oils and chemicals
  • Elongation: 50%

Design

  • One size for all applications

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Material

  • TPU

Temperature range

  • -20°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.