Cable trolley system for C-rails stainless steel

Lapp Group offers a cable trolley system both for flat and round cables.

Configuration tool on our homepage (Knowledge center-cable accessories)

Article number Article designationSystemMax. flat cable dimensions mmmax. round cable diameter mmPieces / PU
Cable trolley flat cables
62200453
Cable trolley flat C30 15x54 stainlessC30 stainless steel15.0 x 54.0-1
62200462
Cable trolley flat C30 30x54 stainlessC30 stainless steel30.0 x 54.0-1
62200630
Towing trolley flat C30 30x54 stainlessC30 stainless steel30.0 x 54.0-1
62200640
End clamp flat C30 30x54 stainlessC30 stainless steel30.0 x 54.0-1
Cable trolley round cable
62200120
Cable trolley round C30 stainlessC30 stainless steel--1
62200680
Towing trolley round C30 stainlessC30 stainless steel--1
62200130
Clamp round 10-16mm stainlessC30 stainless steel-10.0 - 16.01
62200463
Clamp round 17-25mm stainlessC30 stainless steel-17.0 - 25.01
62200700
Clamp round 26-36mm stainlessC30 stainless steel-26.0 - 36.01
62200690
End clamp round stainlessC30 stainless steel--1
Fastening components
62200454
C Profile rail 6m C30 stainlessC30 stainless steel--1
62200600
Track coupler C30 stainlessC30 stainless steel--1
62200610
Support brackets flex. C30 stainlessC30 stainless steel--1
62200487
Support brackets wall C30 stainlessC30 stainless steel--1
62200620
End stop C30 stainlessC30 stainless steel--1
62200660
Support arm 800mm C30 stainlessC30 stainless steel--1
62200650
Towing arm 400mm stainlessC30 stainless steel--1
62200670
Girder clips stainlessC30 stainless steel--1

Benefits

  • Gentle cable clamps prevent the cables from sharp bends
  • Dustproof ball bearing (wheels) guarantee smooth running in the rails

Application range

  • Crane and conveying machinery
  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Washing plants
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation

Included

  • Delivery length of the C-profile 6 m

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load: 20 kg

Material

  • Metal parts: Acid proof steel SS 2343
    Nuts and bolts: Acid proof steel A4
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.